??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824473 - piconet Extension Module for IP-Link, 8 Digital PNP Inputs Filter 3 ms, 8 Digita
Bill of material
6824473
Dimension drawing
Product number of the Manufacturer
6824473
Short Description
piconet Extension Module for IP-Link, 8 Digital PNP Inputs Filter 3 ms, 8 Digita
Long Description
piconet Extension Module for IP-Link, 8 Digital PNP Inputs Filter 3 ms, 8 Digital Outputs 0.5 A, Direct connection to the IP link, IP20 terminals, tension spring connections, Fiber-glass reinforced PA6 housing, Encapsulated module electronics, Metal round connector, Degree of protection IP20
EAN
4047101181913
Manufacturer Name
Turck
Manufacturer Type Description
SNNE-0808D-0003
piconet_prm_cad_bus
Nein
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models