??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824472 - piconet Coupling Module for EtherNet/IP, 4 Digital PNP Inputs Filter 3 ms, 4 Dig
Bill of material
6824472
Dimension drawing
Product number of the Manufacturer
6824472
Short Description
piconet Coupling Module for EtherNet/IP, 4 Digital PNP Inputs Filter 3 ms, 4 Dig
Long Description
piconet Coupling Module for EtherNet/IP, 4 Digital PNP Inputs Filter 3 ms, 4 Digital Outputs 0.5 A, Configuration interface, Configurable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101181906
Manufacturer Name
Turck
Manufacturer Type Description
SIPL-0404D-0003
piconet_prm_cad_bus
D1
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models