??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824405 - piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 2 A (4 A in Total)
Bill of material
6824405
Dimension drawing
Product number of the Manufacturer
6824405
Short Description
piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 2 A (4 A in Total)
Long Description
piconet stand-alone module for PROFIBUS-DP, 8 Digital Outputs 2 A (4 A in Total), Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101181265
Manufacturer Name
Turck
Manufacturer Type Description
SDPB-0008D-1002
piconet_prm_cad_bus
B2
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models