??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824199 - piconet Extension Module for IP-Link, 4 Digital PNP Inputs Filter 3 ms, 4 digita
Bill of material
6824199
Dimension drawing
Product number of the Manufacturer
6824199
Short Description
piconet Extension Module for IP-Link, 4 Digital PNP Inputs Filter 3 ms, 4 digita
Long Description
piconet Extension Module for IP-Link, 4 Digital PNP Inputs Filter 3 ms, 4 digital outputs 2 A, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179248
Manufacturer Name
Turck
Manufacturer Type Description
SNNE-0404D-0008
piconet_prm_cad_bus
Nein
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models