??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824181 - piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (4 A in Total)
Bill of material
6824181
Dimension drawing
Product number of the Manufacturer
6824181
Short Description
piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (4 A in Total)
Long Description
piconet Extension Module for IP-Link, 8 Digital Outputs 2 A (4 A in Total), Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101179064
Manufacturer Name
Turck
Manufacturer Type Description
SNNE-0008D-0003
piconet_prm_cad_bus
Nein
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models