??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824124 - piconet Stand-alone Module for CANopen, 8 Digital Outputs 2 A (4 A in Total)
Bill of material
6824124
Dimension drawing
Product number of the Manufacturer
6824124
Short Description
piconet Stand-alone Module for CANopen, 8 Digital Outputs 2 A (4 A in Total)
Long Description
piconet Stand-alone Module for CANopen, 8 Digital Outputs 2 A (4 A in Total), Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178494
Manufacturer Name
Turck
Manufacturer Type Description
SCOB-0008D-0002
piconet_prm_cad_bus
A1
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models