??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6824105 - piconet stand-alone module for DeviceNet, 4 Digital PNP Inputs Filter 3 ms, 4 Di
Bill of material
6824105
Dimension drawing
Product number of the Manufacturer
6824105
Short Description
piconet stand-alone module for DeviceNet, 4 Digital PNP Inputs Filter 3 ms, 4 Di
Long Description
piconet stand-alone module for DeviceNet, 4 Digital PNP Inputs Filter 3 ms, 4 Digital Outputs 0.5 A, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178302
Manufacturer Name
Turck
Manufacturer Type Description
SDNB-0404D-0004
piconet_prm_cad_bus
A1
Piconet - Power
StKu
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models