??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
6824086 - piconet stand-alone module for DeviceNet, 8 Digital Outputs 2 A (12 A in Total)
Bill of material
6824086
Maßzeichnung
Product number of the Manufacturer
6824086
Short Description
piconet stand-alone module for DeviceNet, 8 Digital Outputs 2 A (12 A in Total)
Long Description
piconet stand-alone module for DeviceNet, 8 Digital Outputs 2 A (12 A in Total), Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178111
Manufacturer Name
Turck
Manufacturer Type Description
SDNB-0008D-0005
piconet_prm_cad_bus
A1
Piconet - Power
StSt
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)