??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6821323 - compact fieldbus station for AS-interface, 4 Inputs, 3 Outputs
Bill of material
6821323
Maßzeichnung
Product number of the Manufacturer
6821323
Short Description
compact fieldbus station for AS-interface, 4 Inputs, 3 Outputs
Long Description
compact fieldbus station for AS-interface, 4 Inputs, 3 Outputs, Bus connected via AS-interface flat cable or male M12 x 1, Field devices connected via male M12 x 1, AS-i specification V2.1, Short-circuit diagnostics, Cast housing, Protection class IP67, Address range 1…31 A/B, 4 inputs PNP, 3 outputs PNP, 24 VDC, Additional power supply of the outputs
EAN
4047101045918
Manufacturer Name
Turck
Manufacturer Type Description
FAS4-CSG43-A
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели