??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814129 - Compact IP20 multiprotocol Ethernet I/O module, 4 Digital NPN Inputs and 4 Confi
Bill of material
6814129
Dimension drawing
Product number of the Manufacturer
6814129
Short Description
Compact IP20 multiprotocol Ethernet I/O module, 4 Digital NPN Inputs and 4 Confi
Long Description
Compact IP20 multiprotocol Ethernet I/O module, 4 Digital NPN Inputs and 4 Configurable Digital NPN Channels, Operating voltage 12…30 VDC, EtherNet/IP slave, Modbus TCP Slave, PROFINET slave, 2 RJ45 ports for the Ethernet connection, Integrated Ethernet switch, 10/100 Mbps, 4 digital NPN inputs, 4 configurable NPN channels, DI or DO, 24 VDC, 1 A outputs, Protection class IP20
EAN
4047101450873
Manufacturer Name
Turck
Manufacturer Type Description
FEN20-4DIN-4DXN
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models