??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814126 - Compact RFID Module for OPC-UA, 4 RFID Channels in Accordance with AutoID Compan
Bill of material
6814126
Dimension drawing
Product number of the Manufacturer
6814126
Short Description
Compact RFID Module for OPC-UA, 4 RFID Channels in Accordance with AutoID Compan
Long Description
Compact RFID Module for OPC-UA, 4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs, Cable length 50 m, Integrated OPC UA server standardized in accordance with AutoID Companion Specification V. 1.01, Calling of data via OPC UA clients, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Universal interface offers interoperability, Supports security mechanisms and authentication, Continuous reading of EPC, UID or USER data, HF bus mode with up to 32 HF read/write heads per channel, 4 channels with M12 connection for RFID, 8 universal digital channels, configurable as PNP inputs or 2 A outputs
EAN
4047101376999
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L5-4RFID-8DXP-OPC-UA
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models