??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6814124 - Compact RFID Module for Ethernet, Linux for Implementation by System Integrators
Bill of material
6814124
Maßzeichnung
Product number of the Manufacturer
6814124
Short Description
Compact RFID Module for Ethernet, Linux for Implementation by System Integrators
Long Description
Compact RFID Module for Ethernet, Linux for Implementation by System Integrators, Cable length 50 m, TCP/IP, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Freely programmable compact module based on Linux, Programming language C, C++, NodeJS, Python, Software components: SSH, SFTP, HTTP, IBTP, MTXP, DHCP, SNTP, Node.js 6.9.5 (LTS), Python 3.x, 4 channels with M12 connection for RFID, 8 universal digital channels, configurable as PNP inputs or 2 A outputs
EAN
4047101376951
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L5-4RFID-8DXP-LNX
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели