??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814120 - Compact Multiprotocol RFID Module for Ethernet, Compact RFID and I/O module prog
Bill of material
6814120
Dimension drawing
Product number of the Manufacturer
6814120
Short Description
Compact Multiprotocol RFID Module for Ethernet, Compact RFID and I/O module prog
Long Description
Compact Multiprotocol RFID Module for Ethernet, Compact RFID and I/O module programmable via CODESYS V3, Cable length 50 m, CODESYS V3 PLC Runtime, CODESYS OPC-UA server, PROFINET device, EtherNet/IP device or Modbus TCP master/slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Integration in PLC systems without the use of a special function module, Up to 128 bytes of user data per read/write cycle per channel and use of fragments with 16 kilobytes of FIFO memory each, Data interface for convenient use of the RFID functions, 4 channels with M12 connection for RFID, 8 universal digital channels, configurable as PNP inputs or 2 A outputs
EAN
4047101376753
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L5-4RFID-8DXP-CDS
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models