??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
6814088 - Compact Multiprotocol I/O Module for Ethernet, 16 Universal Digital Channels, Co
Bill of material
6814088
Maßzeichnung
Product number of the Manufacturer
6814088
Short Description
Compact Multiprotocol I/O Module for Ethernet, 16 Universal Digital Channels, Co
Long Description
Compact Multiprotocol I/O Module for Ethernet, 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, PROFINET S2 system redundancy, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 7/8″ male connector for power supply, 5-pin, Galvanically isolated voltage groups, ATEX Zone 2/22, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel, Two freely selectable digital channels per port, Programmable ARGEE
EAN
4047101415599
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L5-16DXP
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD