??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
6814086 - Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs and 8 Digita
Bill of material
6814086
Maßzeichnung
Product number of the Manufacturer
6814086
Short Description
Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs and 8 Digita
Long Description
Compact Multiprotocol I/O Module for Ethernet, 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, PROFINET S2 system redundancy, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 7/8″ male connector for power supply, 5-pin, Galvanically isolated voltage groups, ATEX Zone 2/22, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel, Programmable ARGEE
EAN
4047101415575
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L5-8DIP-8DOP
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir