??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6814076 - Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Con
Bill of material
6814076
Maßzeichnung
Product number of the Manufacturer
6814076
Short Description
Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Con
Long Description
Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin M8 male connector for power supply, Galvanically isolated voltage groups, ATEX Zone 2/22, Diagnostics of the supply per I/O port, Max. 2 A per output, Output diagnostics per channel, Two freely selectable digital channels per port, Pin1 switchable per I/O port, Programmable ARGEE
EAN
4047101420227
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-S2-8DXP
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型