??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
6814067 - Compact multiprotocol I/O module for Ethernet, 16 Digital PNP 2-A Outputs
Bill of material
6814067
Maßzeichnung
Product number of the Manufacturer
6814067
Short Description
Compact multiprotocol I/O module for Ethernet, 16 Digital PNP 2-A Outputs
Long Description
Compact multiprotocol I/O module for Ethernet, 16 Digital PNP 2-A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M12, 4-pin, D-coded, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin 7/8″ male connector for power supply, Galvanically isolated voltage groups, Max. 2 A per output, Output diagnostics per channel, Dieser Artikel darf nur für GM-Projekte verwendet werden!
EAN
4047101341911
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-LG-16DOP
Packaging quantity
1
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей