??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814028 - Compact Multiprotocol I/O Module for Ethernet, 4 Analog Outputs, Configurable as
Bill of material
6814028
Dimension drawing
Product number of the Manufacturer
6814028
Short Description
Compact Multiprotocol I/O Module for Ethernet, 4 Analog Outputs, Configurable as
Long Description
Compact Multiprotocol I/O Module for Ethernet, 4 Analog Outputs, Configurable as Voltage or Current, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin M8 male connector for power supply, Galvanically isolated voltage groups, ATEX Zone 2/22, Each channel can be selected for voltage, Output ranges:, Voltage: 0/1…5 V, +/-10 V, 0/2…10 V, Current: 0/4…20 mA, Programmable ARGEE
EAN
4047101310306
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-S2-4AO
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models