??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814024 - Compact Multiprotocol I/O Module for Ethernet, 4 IO-Link Master Channels, 4 Univ
Bill of material
6814024
Dimension drawing
Product number of the Manufacturer
6814024
Short Description
Compact Multiprotocol I/O Module for Ethernet, 4 IO-Link Master Channels, 4 Univ
Long Description
Compact Multiprotocol I/O Module for Ethernet, 4 IO-Link Master Channels, 4 Universal Digital PNP Channels, 0.5 A, Channel Diagnostics, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin M8 male connector for power supply, Galvanically isolated voltage groups, ATEX Zone 2/22, M12 ports for IO-Link master, 5-pin, IO-Link Protocol 1.1, Programmable ARGEE
EAN
4047101309256
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-S2-4IOL
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models