??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
6814023 - Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Con
Bill of material
6814023
Maßzeichnung
Product number of the Manufacturer
6814023
Short Description
Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Con
Long Description
Compact Multiprotocol I/O Module for Ethernet, 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps / 100 Mbps, 2x M8, 4-pin, Ethernet fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 4-pin M8 male connector for power supply, Galvanically isolated voltage groups, ATEX Zone 2/22, Input diagnostics per group, Max. 2 A per output, Output diagnostics per channel, One freely selectable digital channel per port, Programmable ARGEE
EAN
4047101299946
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-S1-8DXP
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели