??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814011 - Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP 2-A Outputs
Bill of material
6814011
Dimension drawing
Product number of the Manufacturer
6814011
Short Description
Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP 2-A Outputs
Long Description
Compact Multiprotocol I/O Module for Ethernet, 16 Digital PNP 2-A Outputs, PROFINET device, EtherNet/IP device or Modbus TCP slave, Integrated Ethernet switch, Supports 10 Mbps/100 Mbps, 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection, PROFINET S2 system redundancy, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, 7/8″ male connector for power supply, 4-pin, Galvanically isolated voltage groups, ATEX Zone 2/22, Max. 2 A per output, Output diagnostics per channel, Programmable ARGEE
EAN
4047101314755
Manufacturer Name
Turck
Manufacturer Type Description
TBEN-L4-16DOP
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models