??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6814004 - Fieldbus I/O module PROFIBUS-DP, 16 Digital Channels, Configurable as PNP Inputs
Bill of material
6814004
Dimension drawing
Product number of the Manufacturer
6814004
Short Description
Fieldbus I/O module PROFIBUS-DP, 16 Digital Channels, Configurable as PNP Inputs
Long Description
Fieldbus I/O module PROFIBUS-DP, 16 Digital Channels, Configurable as PNP Inputs or 2 A Outputs, 2 x M12, 5-pin, B-coded, PROFIBUS-DP-Fieldbus connection, Glass fiber reinforced housing, Shock and vibration tested, Fully potted module electronics, Protection classes IP65, IP67, IP69K, ATEX Zone 2/22, Input diagnostics per port, Max. 2 A per output, Output diagnostics per channel, Two freely selectable digital channels per port
EAN
4047101285840
Manufacturer Name
Turck
Manufacturer Type Description
TBDP-L2-16DXP
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models