??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6611948 - Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 8-port
Bill of material
6611948
Dimension drawing
Product number of the Manufacturer
6611948
Short Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 8-port
Long Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 8-port, Voltage 30 V, Cable length 5 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 4-pin + PE
EAN
4047101276053
Manufacturer Name
Turck
Manufacturer Type Description
TB-8M12-5-5/TXL
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models