??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
6611945 - Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 8-port
Bill of material
6611945
Maßzeichnung
Product number of the Manufacturer
6611945
Short Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 8-port
Long Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 8-port, Voltage 30 V, Cable length 5 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, I/O port (number of pins): 3-pin + PE
EAN
4047101276022
Manufacturer Name
Turck
Manufacturer Type Description
TB-8M12-4-5/TXL
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型