??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6611911 - Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Bill of material
6611911
Dimension drawing
Product number of the Manufacturer
6611911
Short Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Long Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port, Voltage 30 V, Cable length 5 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, LED (PNP circuit), I/O port (number of pins): 3-pin + PE
EAN
4047101275766
Manufacturer Name
Turck
Manufacturer Type Description
TB-4M12-4P2-5/TXL
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models