??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
65 Series Single Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
65-08201-18-2
Reference Number
65-08201-18-2
Capacity
2500 lbs
Series
65
Caster Type
Single Flanged
Dia.
7.87 Inch
Width
1.75 Inch
Material
Single Flanged Cast Iron
OAH
10.06 Inch
Bearing
Wt.
29 lb
C Flange Dia.
8.63 Inch
Width
2.25 Inch
E Wheel Hub Length
2.50 Inch
X Top Plate Size
4.50 Inch
Y Top Plate Size
6.25 Inch
X Bolt Hole Spacing
2.4375 Inch
Y Bolt Hole Spacing
4.9375 Inch
X Slotted to
3.375 Inch
Y Slotted to
5.25 Inch
Previews
3D
Dimension
2D
Download CAD models