??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-8575, 65-8575-3.68M, 65-8575-Black - Panel Stiffener Profiles without Handle
Bill of material
65-8575
Part No.
65-8575
Material
6105-T5 Aluminum
Finish
Length Type Selection
L Length
mm
A
10.67 mm
B
6.22 mm
C
18.03 mm
D
15.24 mm
E
4.61 mm
Weight
.168 kg
Previews
3D
Dimension
2D
Download CAD models