??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
80/20
Description
65-2899 - Wiring Duct
Bill of material
65-2899
Part No.
65-2899
Series
25 and 40 Series Compatible
Description
Wire Duct
Color
Grey
L Overall Length
514.35 mm
Interlocked Length
500 mm
A
33.52 mm
B
34.04 mm
C
28.40 mm
D
50.34 mm
Weight
0.024 kg
预览
3D
尺寸标注
2D
下载CAD模型