??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
80/20
Description
65-2264, 65-2265, 65-2264-Black, 65-2265-Black - Aluminum Container Hanger
Bill of material
65-2264-Black
Part No.
FINISH
COLOR
Description
L Length
mm
A
28.00 mm
B
mm
C
mm
D
2.40 mm
E
9.80 mm
T
6.30 mm
Weight
kg
Previews
3D
尺寸
2D
下載CAD模型