??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
61 Series Casters Standards - Kingpinless Style Casters
Bill of material
61-04301-10-1
Reference Number
61-04301-10-1
Capacity (Varies w/ Options Below)
2000 lbs
Series
61
Caster Type
Dia.
Inch
Width
Inch
Material
OAH
5.62 Inch
Swivel Lead
1.50 Inch
Bearing
Wt.
18.00 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
4.5 Inch
Y Top Plate Size
6.25 Inch
X Bolt Hole Spacing
2.4375 Inch
Y Bolt Hole Spacing
4.9375 Inch
X Slotted to
3.375 Inch
Y Slotted to
5.25 Inch
Previews
3D
Dimension
2D
Download CAD models