??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Halfen
Description
6010 - DEHA Spherical head plate anchor
Bill of material
6010-02.5-0055 WB KK-Plattenanker
Order number
0735.060-00001
Anchor type
KK-Spherical head plate anchor
LOD Destination
LOD Level
Load class
Anchor length
mm
Version
Weight of the armature
0.340 kg
Hole diameter
14 mm
square baseplate
70 mm
Diameter of the recess body
74 mm
Covers of the armature
11 mm
PDF Info
Data Sheet
Previews
3D
Dimensão
2D
Baixar modelos em CAD