??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
60 Series Single Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
60-03101-18-2
Reference Number
60-03101-18-2
Series
60
Caster Type
Single Flanged
Dia.
3.50 Inch
Width
1.30 Inch
Material
Single Flanged Cast Iron
OAH
5.38 Inch
Bearing
Straight Roller
Capacity
1000 lbs
Wt.
10 lb
C Flange Dia.
4.50 Inch
Width
1.69 Inch
E Wheel Hub Length
1.94 Inch
X Top Plate Size
4.50 Inch
Y Top Plate Size
6.25 Inch
X Bolt Hole Spacing
2.4375 Inch
Y Bolt Hole Spacing
4.9375 Inch
X Slotted to
3.375 Inch
Y Slotted to
5.25 Inch
Previews
3D
Dimension
2D
Download CAD models