??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
57 Series Castershox Standards - Castershox
Bill of material
57-06202-61-1XD9
Reference Number
57-06202-61-1XD9
Capacity (Varies w/ Options Below)
1000 lbs.
Series
57
Caster Type
Dia.
Inch
Width
2 Inch
Material
Series
OAH Load
8.50 Inch
OAH Unload
8.75 Inch
Swivel Lead
2.75 Inch
Bearing
Precision Ball
Wt.
11.57 lb
Swivel Lock
Wheel Brake
X Top Plate Size
4.5 Inch
Y Top Plate Size
6.25 Inch
X Bolt Hole Spacing
2.4375 Inch
Y Bolt Hole Spacing
4.9375 Inch
X Slotted to
3.375 Inch
Y Slotted to
5.25 Inch
Previews
3D
Dimension
2D
Download CAD models