??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
55 Series Casters Standards - Kingpinless Style
Bill of material
55-04204-61-1
Reference Number
55-04204-61-1
Capacity (Varies w/ Options Below)
600 lbs.
Series
55
Caster Type
Dia.
palec
Width
2 palec
Material
OAH
5.63 palec
Swivel Lead
2 palec
Bearing
Annular Ball
Wt.
7.50 lbs.
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
4 palec
Y Top Plate Size
5 palec
X Bolt Hole Spacing
2.625 palec
Y Bolt Hole Spacing
3.625 palec
X Slotted to
3 palec
Y Slotted to
3 palec
Previews
3D
Dimenze
2D
Stáhnout CAD model