??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHILIPP
Description
54PB__ - Power Box
Bill of material
54PB120
Article number
54PB120
Length
120 mm
Width
80 mm
Height
25 mm
Length
220 mm
Length
190 mm
Packaging
100 Pcs
Weight
42.00 kg/VE
Animation Power Duo System
Animation
Previews
3D
Dimension
2D
Download CAD models