??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
51 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
51-08301-76-1
Reference Number
51-08301-76-1
Capacity (Varies w/ Options Below)
320 lbs.
Series
51
Caster Type
Dia.
Inch
Size
2.80/4
Ply Rating
4
OAH
11.00 Inch
Swivel Lead
2.63 Inch
Bearing
Straight Roller
Wt
13 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
4 Inch
Y Top Plate Size
5 Inch
X Bolt Hole Spacing
2.625 Inch
Y Bolt Hole Spacing
3.625 Inch
X Slotted to
3 Inch
Y Slotted to
3 Inch
Previews
3D
Dimension
2D
Download CAD models