??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
51 Series Castershox Standards - Castershox
Bill of material
51-06202-61-1XD9
Reference Number
51-06202-61-1XD9
Capacity (Varies w/ Options Below)
1000 lbs.
Series
51
Caster Type
Dia.
Inch
Width
2 Inch
Material
Series
OAH Load
8.00 Inch
OAH Unload
8.25 Inch
Swivel Lead
3 Inch
Bearing
Precision Ball
Wt.
9.57 lb
Swivel Lock
Wheel Brake
X Top Plate Size
4.00 Inch
Y Top Plate Size
5.00 Inch
X Bolt Hole Spacing
2.625 Inch
Y Bolt Hole Spacing
3.625 Inch
X Slotted to
3.00 Inch
Y Slotted to
3.00 Inch
Previews
3D
Dimension
2D
Download CAD models