??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
51 Series Casters Standards - Kingpinless Style Casters
Bill of material
51-04101-20-1
Reference Number
51-04101-20-1
Capacity (Varies w/ Options Below)
1400 lbs
Series
51
Caster Type
Dia.
Inch
Width
Inch
Material
OAH
5.62 Inch
Swivel Lead
1.50 Inch
Bearing
Wt.
7.25 lb
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
4 Inch
Y Top Plate Size
5 Inch
X Bolt Hole Spacing
2.625 Inch
Y Bolt Hole Spacing
3.625 Inch
X Slotted to
3 Inch
Y Slotted to
3 Inch
Previews
3D
Dimension
2D
Download CAD models