??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
50 Series Single Flanged Wheel Casters Standards - Flanged Wheel Casters
Bill of material
50-03101-18-2
Reference Number
50-03101-18-2
Capacity
1000 lbs
Series
50
Caster Type
Single Flanged
Dia.
3.50 Inch
Width
1.30 Inch
Material
Single Flanged Cast Iron
OAH
5.38 Inch
Bearing
Straight Roller
Wt.
10 lb
C Flange Dia.
4.50 Inch
Width
1.69 Inch
E Wheel Hub Length
1.94 Inch
X Top Plate Size
4.00 Inch
Y Top Plate Size
5.00 Inch
X Bolt Hole Spacing
2.625 Inch
Y Bolt Hole Spacing
3.625 Inch
X Slotted to
3.00 Inch
Y Slotted to
3.00 Inch
Previews
3D
Dimension
2D
Download CAD models