??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
5-18A Series - 5 Watt 18 GHz Bi-Directional RF Attenuators
Bill of material
5-18A-MFA-01
Part Number
5-18A-MFA-01
Power Ratings
5 W
Product Type
18A Series - Attenuator
Connector Gender
Connectors
Attenuation Value
dB
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.435 Inch
B
0.500 Inch
C
0.290 Inch
D
0.750 Inch
E
1.225 Inch
Coolant Method
Dry, Convection Cooled
Impedance
50 Ohm
Operating Position
Any
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
AC Power
None
Humidity
95% Non-Condensing
Dimensions L x W
1.225 x 0.75 Inch
Weight
3.5 oz.
Connector Material
Stainless Steel
Previews
3D
Dimension
2D
Download CAD models