??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
4808 - Window fitting screws KS Z steel argentbleu
Bill of material
581212
Order number
FN
4808
Beschreibung
Material
Steel
Surface
Argentbleu
Packaging
Thread
4.2 mm
Length
mm
Head diameter
7 mm
Drive
Z 2
预览
3D
尺寸标注
2D
下载CAD模型