??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4690210 - Inductive Sensor
Bill of material
4690210
Dimension drawing
Product number of the Manufacturer
4690210
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Non-flush, Rectangular, height 14 mm, Active face on top, Plastic, PBT‐GF30‐V0, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101104844
Manufacturer Name
Turck
Manufacturer Type Description
NI20-Q14-AP6X2-V1131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models