??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
46646 - Inductive Sensor
Bill of material
46646
Dimension drawing
Product number of the Manufacturer
46646
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Non-flush, Smooth barrel, Ø 20 mm, Plastic, PBT‐GF30‐V0, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101102819
Manufacturer Name
Turck
Manufacturer Type Description
NI10-K20SK-AP6X
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
45 mm
Design
20 mm
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 18
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models