??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
46640 - Inductive Sensor
Bill of material
46640
Maßzeichnung
Product number of the Manufacturer
46640
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Non-flush, Cable length 2 m, Smooth barrel, Ø 20 mm, Plastic, PBT‐GF30‐V0, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101102758
Manufacturer Name
Turck
Manufacturer Type Description
NI10-K20-AP6X
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
50 mm
Design
20 mm
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD