??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
46617 - Inductive Sensor
Bill of material
46617
Dimension drawing
Product number of the Manufacturer
46617
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Non-flush, Smooth barrel, Ø 11 mm, Plastic, PA12‐GF30, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101143638
Manufacturer Name
Turck
Manufacturer Type Description
NI5-K11SK-AP6X
Diameter of front cap
11 mm
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
40 mm
Design
11 mm
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 12
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models