??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
46609 - Inductive Sensor
Bill of material
46609
Maßzeichnung
Product number of the Manufacturer
46609
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Smooth barrel, Ø 11 mm, Plastic, PA12‐GF30, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101102567
Manufacturer Name
Turck
Manufacturer Type Description
BI2-K11-AP6X
Diameter of front cap
11 mm
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
50 mm
Design
11 mm
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
1
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型