??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4659325 - Inductive Sensor
Bill of material
4659325
Maßzeichnung
Product number of the Manufacturer
4659325
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Non-flush, Cable length 2 m, Rectangular, height 31 mm, Active face in front, Plastic, PBT‐GF30‐V0, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101143546
Manufacturer Name
Turck
Manufacturer Type Description
NI15-Q30-AP6X
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD