??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
46522 - Inductive Sensor
Bill of material
46522
Maßzeichnung
Product number of the Manufacturer
46522
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Non-flush, Threaded barrel, M12 x 1, Plastic, PA12‐GF30, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101101119
Manufacturer Name
Turck
Manufacturer Type Description
NI4-S12-AP6X-H1141
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
30 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
Combi S12
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
10 mm
Diameter of connector adapter
10.800 mm
Length of connector
11 mm
CAD parameter 10
M12 x 1
Number of LED holes
1
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD