??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
46422 - Inductive Sensor
Bill of material
46422
Maßzeichnung
Product number of the Manufacturer
46422
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Non-flush, M18 × 1 threaded barrel, Chrome-plated brass, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101142921
Manufacturer Name
Turck
Manufacturer Type Description
NI10-G18SK-AP6X
Diameter of front cap
16.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
35 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 18
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD