??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
46362 - Inductive Sensor
Bill of material
46362
Maßzeichnung
Product number of the Manufacturer
46362
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Non-flush, Threaded barrel, M12 x 1, Chrome-plated brass, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101142648
Manufacturer Name
Turck
Manufacturer Type Description
NI5-G12SK-AP6X
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
30 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 12
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей